STP4NK50ZD NRND

N-channel 500 V, 2.4 Ohm typ., 3 A SuperMESH Power MOSFET in TO-220 package
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key Features
  • 100% avalanche tested
  • Gate charge minimized
  • Extremely high dv/dt capability
  • Very good manufacturing repeability
  • Very low intrinsic capacitances

The fast SuperMESH™ series associates all advantages of reduced on-resistance, zener gate protection and outstanding dc/dt capability with a Fast body-drain recovery diode. Such series complements the FDmesh™ advanced tecnology.

In stock:
$1.32
Range Unit Price Savings
1 - 9$1.320%
10 - 99$1.1215%
100 - 249$0.8436%
250 - 499$0.8238%
500$0.7146%
Contact Sales