STP52P3LLH6 Active

P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a TO-220 package
Quantity $ per Unit Savings
1 - 9$0.970%
10 - 99$0.8215%
100 - 499$0.6236%
500$0.5246%
Contact Sales
In stock:
$0.97
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key features
  • Very low on-resistance
  • Very low gate charge
  • High avalanche
  • Low gate drive power loss