STP75NF75FP

NRND

N channel 75 V, 0.0095 Ohm typ., 80 A STripFET II Power MOSFET in TO-220FP package

Quantity $ per Unit Savings
1 - 9$1.430%
10 - 99$1.2215%
100 - 499$0.9136%
500$0.7746%
Contact Sales
In stock
$1.43
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested