STP80N10F7

Active

N-channel 100 V, 0.0085 Ohm typ., 80 A STripFET F7 Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$1.780%
10 - 24$1.6110%
25 - 99$1.5215%
100 - 499$1.2927%
500$1.0641%
Contact Sales
In stock
$1.78
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Extremely low gate charge
  • Ultra low on-resistance
  • Low gate input resistance