STP80NF55-06FP NRND

N-channel 55 V, 5 mOhm, 80 A TO-220FP STripFET(TM) II Power MOSFET
Quantity $ per Unit Savings
1 - 9$2.780%
10 - 99$2.3615%
100 - 499$1.8434%
500$1.5644%
Contact Sales
In stock:
$2.78
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested
  • Switching application