🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

STPA001

STPA001

NRND

STPA001AH

4 x 50 W MOSFET quad bridge power amplifier

Operating RangeAutomotive
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT 27 HB

The STPA001 is a breakthrough MOSFET technology class AB audio power amplifier designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new...
Read More

Key features
  • Multipower BCD technology
  • High output power capability:
    • 4 x 50 W/4 Ω Max.
    • 4 x 28 W/4 Ω @ 14.4 V, 1 kHz, 10 %
    • 4 x 72 W/2 Ω Max.
  • MOSFET output power stage
  • 2 Ω driving capability
  • Hi-Fi class distortion
  • Low output noise
  • High immunity to RF noise injection
  • Standby function
  • Mute function
  • Automute at min. supply voltage detection
  • Low external component count
  • Internally fixed gain (26 dB)
  • Protections:
    • Output short circuit to GND, to Vs, across the load
    • Very inductive loads
    • Overrating chip temperature with soft thermal limiter
    • Output DC offset detection
    • Load dump
    • Fortuitous open GND
    • Reversed battery
    • ESD
    • Capable to operate down to 6 V (e.g. “Startstop”)
In stock
Quantity $ per unit Savings
1-9$12.8111%
10-24$10.4110%
25-99$9.9314%
100-249$8.6225%
250-356$6.7941%
357-500$6.7142%
Contact sales
$12.81
$11.51
Operating RangeAutomotive
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT 27 HB

The STPA001 is a breakthrough MOSFET technology class AB audio power amplifier designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new...
Read More

Key features
  • Multipower BCD technology
  • High output power capability:
    • 4 x 50 W/4 Ω Max.
    • 4 x 28 W/4 Ω @ 14.4 V, 1 kHz, 10 %
    • 4 x 72 W/2 Ω Max.
  • MOSFET output power stage
  • 2 Ω driving capability
  • Hi-Fi class distortion
  • Low output noise
  • High immunity to RF noise injection
  • Standby function
  • Mute function
  • Automute at min. supply voltage detection
  • Low external component count
  • Internally fixed gain (26 dB)
  • Protections:
    • Output short circuit to GND, to Vs, across the load
    • Very inductive loads
    • Overrating chip temperature with soft thermal limiter
    • Output DC offset detection
    • Load dump
    • Fortuitous open GND
    • Reversed battery
    • ESD
    • Capable to operate down to 6 V (e.g. “Startstop”)