Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
4 x 52 W quad bridge power amplifier with low voltage operation
| Supply Voltage Min Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT FM2 25 |
The STPA002 is a MOSFET class AB audio power amplifier, designed for high-power car radio. In addition to the outstanding output current capability and distortion performance, the STPA002 is extremely robust against several kinds of fortuitous misconnections.It is compliant to the most recent OEM...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.98 | 2% |
| 10-24 | $7.60 | 22% |
| 25-99 | $7.14 | 27% |
| 100-249 | $6.61 | 32% |
| 250-356 | $6.16 | 37% |
| 357-500 | $5.91 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT FM2 25 |
The STPA002 is a MOSFET class AB audio power amplifier, designed for high-power car radio. In addition to the outstanding output current capability and distortion performance, the STPA002 is extremely robust against several kinds of fortuitous misconnections.It is compliant to the most recent OEM...
Read More
|