Active
Free
Programmable Buck Converter for USB Power Delivery
| Input Voltage Min Volt | 6.0 |
| Input Voltage Max Volt | 26.4 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L P 0.4 mm |
The STPD01 is a programmable synchronous buck converter suitable to provide power supply in applications following USB power delivery specifications.The device provides those voltages required by USB power delivery systems as stated in USB PD 3.0 spec up to 60 W output power (20 V, 3 A).The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.20 | 0% |
| 10-24 | $1.63 | 26% |
| 25-99 | $1.49 | 32% |
| 100-249 | $1.33 | 39% |
| 250-499 | $1.25 | 43% |
| 500 | $1.21 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 6.0 |
| Input Voltage Max Volt | 26.4 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L P 0.4 mm |
The STPD01 is a programmable synchronous buck converter suitable to provide power supply in applications following USB power delivery specifications.The device provides those voltages required by USB power delivery systems as stated in USB PD 3.0 spec up to 60 W output power (20 V, 3 A).The...
Read More
|