📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

STPM066S-V0T

STPM066S-V0T

STPM066S-V0Y

Active

PMIC for ADAS applications

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFPN 48 7x7x1.0 mm

STPM066S is a multiple voltage regulator composed by one battery compatible BUCK pre-regulator, one BOOST, one LDO and a precise voltage reference regulator. All the regulators have internal power switches.


OTP (One Time Programmable) cells are used for the main device parameters programming (output voltages and currents, switching frequencies) and to configure power up sequence.


An SPI interface can be used to enable or disable the single voltage regulators, for diagnostic information and to program internal blocks parameters (monitor and Power Good thresholds, slew rate, etc.).


The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL) A-B-C-D.

Key features
  • AEC-Q100 qualified
  • Pre SMPS BUCK regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V @ 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
  • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V @ 0.3 A max load current, 7.0 V @ 0.2 A max load current, 2.4 MHz
  • Post Linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V @ 300/600 mA max load current
  • Precise Voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V @ 20 mA max load current
  • SPI interface with CRC
  • Programmable slew rate/soft start
  • Voltage supervisors
  • Spread frequency spectrum
  • Reset and reset sensitivity list
  • Adjustable window watchdog supervisors
  • Programmed power up phase via OTP
  • Short circuit protected outputs and Fault detection pin to Microcontroller
  • Low external components number
  • Thermal shutdown junction temperature 175 °C