$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Automotive Dual Digital 8-phase Controller with PMBus
| Operating Range | Automotive |
| Operating Voltage Min Volt | 4.75 |
| Operating Voltage Max Volt | 5.25 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 7X7X0.9 48+4 WETT. FLANKS |
STPM098C is a dual-loop digital multi-phase buck controller with built-in NVM and PMBus™ interface for automotive applications.The product finds application in the power management of loads that require high power, such as cores of processors and memories. It controls up to 8 external drivers+MOS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $12.63 | 2% |
| 10-24 | $9.92 | 20% |
| 25-99 | $9.25 | 25% |
| 100-249 | $8.50 | 31% |
| 250-499 | $8.45 | 32% |
| 500 | $8.17 | 34% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Voltage Min Volt | 4.75 |
| Operating Voltage Max Volt | 5.25 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 7X7X0.9 48+4 WETT. FLANKS |
STPM098C is a dual-loop digital multi-phase buck controller with built-in NVM and PMBus™ interface for automotive applications.The product finds application in the power management of loads that require high power, such as cores of processors and memories. It controls up to 8 external drivers+MOS...
Read More
|