🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Synchronous Buck-Boost Controller
Operating Range | Automotive |
Operating Voltage Min Volt | 4.2 |
Operating Voltage Max Volt | 60.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The STPM802 is a synchronous 4-Switch single phase non inverting buck-boost DC/DC controller that regulates output voltage, from an input voltage above, below, or equal to the output voltage. It offers an adjustable fixed frequency operation and spread spectrum to reduce EMI emissions.The IC...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $10.49 | 13% |
10-24 | $9.48 | 21% |
25-99 | $9.04 | 25% |
100-249 | $7.84 | 35% |
250-499 | $7.49 | 38% |
500 | $6.83 | 43% |
500 + |
Contact sales |
Operating Range | Automotive |
Operating Voltage Min Volt | 4.2 |
Operating Voltage Max Volt | 60.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The STPM802 is a synchronous 4-Switch single phase non inverting buck-boost DC/DC controller that regulates output voltage, from an input voltage above, below, or equal to the output voltage. It offers an adjustable fixed frequency operation and spread spectrum to reduce EMI emissions.The IC...
Read More
|