Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Power management IC for MPU: 2 buck converters and 4 LDOs
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 28L 4X4X1 0,4 PITCH |
The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.34 | 2% |
| 10-24 | $2.51 | 23% |
| 25-99 | $2.30 | 30% |
| 100-249 | $2.07 | 37% |
| 250-499 | $1.96 | 40% |
| 500 | $1.94 | 41% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 28L 4X4X1 0,4 PITCH |
The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More
|