Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STPMIC1LDPQR

STPMIC1LDPQR

Active

STPMIC1LBPQR

Power management IC for MPU: 2 buck converters and 4 LDOs

Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 28 4x4x1.0

The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 2 buck SMPS converters with adaptive constant on-time (COT) topology
  • 2 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle via dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 2 GPO output controls for external commands
  • VFQFPN 28L (4.0 x 4.0 x 1.0 mm)
Out of Stock
Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 28 4x4x1.0

The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 2 buck SMPS converters with adaptive constant on-time (COT) topology
  • 2 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle via dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 2 GPO output controls for external commands
  • VFQFPN 28L (4.0 x 4.0 x 1.0 mm)