Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STPMIC1LBPQR

STPMIC1LBPQR

STPMIC1LAPQR

STPMIC1LAPQR

Active

STPMIC1LDPQR

Power management IC for MPU: 2 buck converters and 4 LDOs

Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 28L 4X4X1 0,4 PITCH

The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 2 buck SMPS converters with adaptive constant on-time (COT) topology
  • 2 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle via dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 2 GPO output controls for external commands
  • VFQFPN 28L (4.0 x 4.0 x 1.0 mm)
Out of Stock
Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 28L 4X4X1 0,4 PITCH

The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC1L regulators are designed to supply...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 2 buck SMPS converters with adaptive constant on-time (COT) topology
  • 2 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle via dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 2 GPO output controls for external commands
  • VFQFPN 28L (4.0 x 4.0 x 1.0 mm)