📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now
Active
Free
Highly integrated power management IC for microprocessor units
Input Voltage Min Volt | 2.8 |
Input Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VQFN6.5X6.5X0.9 56L PITCH 0.40 |
The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.41 | 0% |
10-24 | $4.93 | 23% |
25-99 | $4.57 | 29% |
100-249 | $4.16 | 35% |
250-499 | $3.96 | 38% |
500 | $3.84 | 40% |
500 + |
Contact sales |
Input Voltage Min Volt | 2.8 |
Input Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VQFN6.5X6.5X0.9 56L PITCH 0.40 |
The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to...
Read More
|