Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Highly integrated power management IC for microprocessor units
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VQFN6.5X6.5X0.9 56L PITCH 0.40 |
The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.11 | 2% |
| 10-24 | $5.55 | 20% |
| 25-99 | $5.15 | 26% |
| 100-249 | $4.83 | 31% |
| 250-500 | $4.57 | 34% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VQFN6.5X6.5X0.9 56L PITCH 0.40 |
The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to...
Read More
|