$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Power management IC for MPU: 3 buck converters and 7 LDOs
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 40 5x5x1.0 |
The STPMIC2L is a fully integrated power management IC designed for the STM32M2x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC2L regulators are designed to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.33 | 2% |
| 10-24 | $3.27 | 23% |
| 25-99 | $3.01 | 29% |
| 100-200 | $2.72 | 36% |
| 200 + |
Contact sales |
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 40 5x5x1.0 |
The STPMIC2L is a fully integrated power management IC designed for the STM32M2x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC2L regulators are designed to...
Read More
|