Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STPMIC2LAPQR

STPMIC2LAPQR

Active

STPMIC2LBPQR

Power management IC for MPU: 3 buck converters and 7 LDOs

Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STPMIC2L is a fully integrated power management IC designed for the STM32M2x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC2L regulators are designed to...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 3 buck SMPS converters with adaptive constant-on-time (COT) topology
  • 5 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User-programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle by dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 5 GPO output controls for external command
  • VFQFPN40L ((5.0 x 5.0x 1.0 mm)
Out of Stock
Input Voltage Min Volt2.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STPMIC2L is a fully integrated power management IC designed for the STM32M2x MPU series applications requiring low power and high efficiency.The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.The STPMIC2L regulators are designed to...
Read More

Key features
  • Input voltage range from 2.8 V to 5.5 V
  • 3 buck SMPS converters with adaptive constant-on-time (COT) topology
  • 5 adjustable general-purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
  • 1 LDO for USB PHY supply
  • 2 MHz switching frequency buck converters with forced PWM
  • User-programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle by dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • 5 GPO output controls for external command
  • VFQFPN40L ((5.0 x 5.0x 1.0 mm)