Active
High performance high voltage
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 25L 4X4X1 0.4 PITCH |
The STPRDC02 is a 60 V, high-voltage, full-bridge MOSFET driver IC to implement a control scheme specific to primary-side in STVCOT™-based resonant / non-resonant converters. It provides four high-current gate drive outputs, each capable of driving one or more N-channel Power MOSFETs.The device...
Read More
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 25L 4X4X1 0.4 PITCH |
The STPRDC02 is a 60 V, high-voltage, full-bridge MOSFET driver IC to implement a control scheme specific to primary-side in STVCOT™-based resonant / non-resonant converters. It provides four high-current gate drive outputs, each capable of driving one or more N-channel Power MOSFETs.The device...
Read More
|