Active
Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-123 |
Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packages in SOD-123, these devices are intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications. Due to the small size of the package these...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.34 | 3% |
| 10-99 | $0.21 | 37% |
| 100-499 | $0.13 | 60% |
| 500 | $0.10 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-123 |
Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packages in SOD-123, these devices are intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications. Due to the small size of the package these...
Read More
|