Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STPS0560Z

Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOD-123

Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packages in SOD-123, these devices are intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications. Due to the small size of the package these...
Read More

Key features
  • Very small conduction losses
  • Extremely fast switching
  • Negligible switching losses
In stock
Quantity $ per unit Savings
1-9$0.442%
10-99$0.2835%
100-499$0.2444%
500$0.1956%
Contact sales
$0.44
$0.43
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOD-123

Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packages in SOD-123, these devices are intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications. Due to the small size of the package these...
Read More

Key features
  • Very small conduction losses
  • Extremely fast switching
  • Negligible switching losses