Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.67 | 2% |
| 10-99 | $1.06 | 35% |
| 100-499 | $0.70 | 57% |
| 500 | $0.55 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|