Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
High voltage Schottky rectifier suited for switch mode power supply and other power converters.
Packaged in DPAK, this device is intended for use in high frequency circuitries where low switching losses is required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.12 | 2% |
| 10-99 | $0.52 | 53% |
| 100-499 | $0.46 | 58% |
| 500 | $0.35 | 68% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
High voltage Schottky rectifier suited for switch mode power supply and other power converters.
Packaged in DPAK, this device is intended for use in high frequency circuitries where low switching losses is required.
|