Active
Automotive 45 V, 10 A DPAK Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
High voltage Schottky rectifier suited for switch mode power supplies and other power converters.
Packaged in DPAK, this device is intended for use in high frequency circuits where low switching losses are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.76 | 1% |
| 10-99 | $0.58 | 23% |
| 100-499 | $0.48 | 38% |
| 500 | $0.37 | 51% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
High voltage Schottky rectifier suited for switch mode power supplies and other power converters.
Packaged in DPAK, this device is intended for use in high frequency circuits where low switching losses are required.
|