Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.
This device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.65 | 2% |
| 10-99 | $1.02 | 37% |
| 100-499 | $0.67 | 59% |
| 500 | $0.53 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.
This device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|