Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Single Schottky rectifier suited to Switched Mode Power Supplies and high frequency DC to DC converters.
This device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.94 | 2% |
| 10-99 | $0.93 | 51% |
| 100-499 | $0.83 | 56% |
| 500 | $0.66 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Single Schottky rectifier suited to Switched Mode Power Supplies and high frequency DC to DC converters.
This device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|