STPS10L40CG-TR

STPS10L40CG-TR

Active

STPS10L40CT

Low Drop Power Schottky Rectifier

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

​Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged either in TO-220AB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Low forward voltage drop meaning very small conduction losses
  • Low dynamic losses as a result of the schottky barrier
  • Avalanche capability specified
  • ECOPACK®2 compliant component for D²PAK on demand
In stock
Quantity $ per unit Savings
1-9$0.321%
10-500$0.299%
Contact sales
$0.32
$0.32
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

​Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged either in TO-220AB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Low forward voltage drop meaning very small conduction losses
  • Low dynamic losses as a result of the schottky barrier
  • Avalanche capability specified
  • ECOPACK®2 compliant component for D²PAK on demand