Active
Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-220FPAB, this device is intended for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.54 | 2% |
| 10-99 | $0.73 | 52% |
| 100-499 | $0.65 | 57% |
| 500 | $0.51 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-220FPAB, this device is intended for use in high frequency inverters.
|