Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS1150A

STPS1150A

STPS1150RL

STPS1150RL

STPS1150AFN

Active

150 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.430%
10 - 99$0.3518%
100 - 499$0.2444%
500$0.1858%
Contact Sales
Out of stock
$0.43
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat

This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.


Packaged in SMA, SMA Flat Notch and axial, the STPS1150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power dissipation.

Key features
  • Negligible switching losses
  • Low forward voltage drop for higher efficiency and extended battery life
  • Low thermal resistance
  • Surface mount miniature package
  • Avalanche capability
  • ECOPACK2 compliant component