Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive 150 V, 1 A Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
These 150 V power Schottky rectifiers are suited for switch mode power supplies on up to 24 V rails and high frequency converters.
Packaged in SMA, this device is intended for use in automotive applications where low drop forward voltage is required to reduce power dissipation.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.61 | 2% |
| 10-99 | $0.28 | 54% |
| 100-499 | $0.24 | 60% |
| 500 | $0.18 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
These 150 V power Schottky rectifiers are suited for switch mode power supplies on up to 24 V rails and high frequency converters.
Packaged in SMA, this device is intended for use in automotive applications where low drop forward voltage is required to reduce power dissipation.
|