NRND
150 V, 1 A Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO 41 PLASTIC |
This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in SMA, SMA Flat Notch and axial, the STPS1150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.25 | 2% |
| 10-99 | $0.14 | 42% |
| 100-499 | $0.14 | 45% |
| 500 | $0.13 | 47% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO 41 PLASTIC |
This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in SMA, SMA Flat Notch and axial, the STPS1150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|