STPS1170AF

STPS1170AF

STPS1170AFN

NRND

170 V, 1 A Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$0.430%
10 - 99$0.3518%
100 - 499$0.2444%
500$0.1858%
Contact Sales
In stock
$0.43
Parameter NameParameter Value
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat

The STPS1170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packaged in SMA Flat and SMA Flat Notch, the STPS1170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting applications where efficiency and space constraint are required.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Very small conduction losses
  • Low leakage current
  • Avalanche rated
  • ECOPACK2 component