📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS130U

STPS130U

STPS130AFN

NRND

30 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.410%
10 - 99$0.3124%
100 - 250$0.1953%
Contact Sales
In stock
$0.41
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat


Single Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.


Packaged in SMA, SMA Flat Notch or SMB, the STPS130 is ideal for use in parallel with MOSFETs in synchronous and low voltage secondary rectification.

Key features
  • Very low forward voltage drop for less power dissipation
  • Optimized conduction/reverse losses trade-off which means the highest yield in the applications
  • Surface mount miniature packages
  • Avalanche rated
  • ECOPACK2 compliant