Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
30 V, 1 A Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single Schottky rectifier suited to switched mode power supplies and high frequency DC to DC converters.
Packaged in SMA and SMB, this device is especially intended for use in parallel with MOSFETs in synchronous rectification and low voltage secondary rectification.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.46 | 2% |
| 10-99 | $0.21 | 54% |
| 100-499 | $0.18 | 60% |
| 500 | $0.13 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single Schottky rectifier suited to switched mode power supplies and high frequency DC to DC converters.
Packaged in SMA and SMB, this device is especially intended for use in parallel with MOSFETs in synchronous rectification and low voltage secondary rectification.
|