📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

STPS140U

STPS140U

STPS140AFN

STPS140AFN

STPS140A

Active

Free

40 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.401%
10 - 99$0.3317%
100 - 499$0.2344%
500$0.1758%
Contact Sales
In stock
$0.40
or
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA

Single chip Schottky rectifiers suited to Switched Mode Power Supplies and high frequency DC to DC converters.


Packaged in SMA and SMB, this device is especially intended for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • Very small conduction losses
  • Low forward voltage drop
  • Negligible switching losses
  • Avalanche capability specified
  • Surface mount miniature packages