📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS140A

STPS140A

STPS140AFN

NRND

40 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.410%
10 - 99$0.3124%
100 - 499$0.1953%
500$0.1368%
Contact Sales
In stock
$0.41
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat

Single chip Schottky rectifiers suited to Switched Mode Power Supplies and high frequency DC to DC converters.


Packaged in SMA and SMB, this device is especially intended for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • Very small conduction losses
  • Low forward voltage drop
  • Negligible switching losses
  • Avalanche capability specified
  • Surface mount miniature packages