Active
40 V, 1 A Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch and SMB, the STPS140 is ideal for use in surface mounting and used in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.14 | 69% |
| 10-500 | $0.10 | 78% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch and SMB, the STPS140 is ideal for use in surface mounting and used in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|