🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Automotive 40 V, 1 A SOD-123 Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD-123 |
This single Schottky rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in SOD-123, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.41 | 0% |
10-99 | $0.24 | 42% |
100-499 | $0.15 | 63% |
500 | $0.11 | 73% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD-123 |
This single Schottky rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in SOD-123, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|