Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

STPS1545DY

Active

Automotive 45 V, 15 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 180$1.880%
Contact Sales
Out of stock
$1.88
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTO-220AC

Single chip Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.


Packaged in TO-220AC, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection in automotive applications.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Avalanche capability specified
  • AECQ-101 qualified
  • ECOPACK®2 compliant component