Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!

Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!

STPS1545FP

STPS1545FP

NRND

STPS1545G-TR

Power Schottky Rectifier

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameD2PAK

Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AC, TO-220FPAC, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Very small conduction losses
  • Extremely fast switching
  • Negligible switching losses
  • Avalanche capability specified
  • Insulated package: TO-220FPAC insulating voltage = 2000V DC capacitance = 12 pF
In stock
Quantity $ per unit Savings
1-99$1.583%
100-200$1.3016%
Contact sales
$1.58
$1.54
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameD2PAK

Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AC, TO-220FPAC, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Very small conduction losses
  • Extremely fast switching
  • Negligible switching losses
  • Avalanche capability specified
  • Insulated package: TO-220FPAC insulating voltage = 2000V DC capacitance = 12 pF