Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This dual center tap Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STPS15L30CDJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 2% |
| 10-99 | $0.89 | 53% |
| 100-499 | $0.70 | 62% |
| 500 | $0.59 | 69% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This dual center tap Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STPS15L30CDJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile...
Read More
|