🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
Dual center tab Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.93 | 0% |
10-99 | $0.63 | 32% |
100-499 | $0.49 | 47% |
500 | $0.38 | 59% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
Dual center tab Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|