📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS160A

STPS160A

STPS160U

STPS160U

STPS160AFN

NRND

60 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.460%
10 - 99$0.3525%
100 - 499$0.2253%
500$0.1568%
Contact Sales
In stock
$0.46
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat


Single Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.


Packaged in SMA, SMA Flat Notch or SMB, the STPS160 is ideal for use in parallel with MOSFETs in synchronous and low voltage secondary rectification.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Low forward voltage drop
  • Surface mount miniature packages
  • Avalanche capability specified
  • ECOPACK2 compliant