Active
150 V, 16 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The STPS16150C is a dual center tap Schottky rectifier suited for high frequency switch mode power supply.
Available in TO-220AB, this device is optimized for use in LCD screens or adaptors providing such applications with good efficiency at both low and high load.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.88 | 2% |
| 10-99 | $1.16 | 37% |
| 100-499 | $0.76 | 58% |
| 500 | $0.60 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The STPS16150C is a dual center tap Schottky rectifier suited for high frequency switch mode power supply.
Available in TO-220AB, this device is optimized for use in LCD screens or adaptors providing such applications with good efficiency at both low and high load.
|