STPS1H100AF

STPS1H100AF

STPS1H100AFN

Active

Free

100 V, 1 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.3424%
100 - 499$0.2152%
500$0.1468%
Contact Sales
In stock
$0.44
or
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade off between leakage current and forward voltage drop
  • Avalanche capability specified
  • ECOPACK2 halogen-free component