Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
100 V, 1 A Power Schottky Rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Schottky rectifiers designed for high frequency miniature Switched Mode Power Supplies such as adaptators and on board DC/DC converters.
Packaged in SMA or SMB.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.51 | 2% |
| 10-99 | $0.23 | 54% |
| 100-499 | $0.20 | 60% |
| 500 | $0.15 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Schottky rectifiers designed for high frequency miniature Switched Mode Power Supplies such as adaptators and on board DC/DC converters.
Packaged in SMA or SMB.
|