Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Automotive 100 V, 1 A Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
Schottky rectifiers packaged in SMA or SMB, and designed for high frequency miniature switched mode power supplies as DC/DC converters for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.57 | 2% |
| 10-99 | $0.36 | 36% |
| 100-499 | $0.23 | 59% |
| 500 | $0.17 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
Schottky rectifiers packaged in SMA or SMB, and designed for high frequency miniature switched mode power supplies as DC/DC converters for automotive applications.
|