Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!

STPS1L30U

STPS1L30U

STPS1L30AFN

NRND

30 V, 1 A Low Drop Power Schottky

Quantity $ per Unit Savings
1 - 9$0.510%
10 - 99$0.3825%
100 - 499$0.2454%
500$0.1668%
Contact Sales
In stock
$0.51
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat

Single Schottky rectifier suited to Switched Mode Power Supplies and high frequency DC to DC converters, freewheel diode and integrated circuit latch up protection.


Packaged in SMA and SMB, this device is especially intended for use in parallel with MOSFETs in synchronous rectification.

Key features
  • Very low forward voltage drop for less power dissipation
  • Surface mount miniature packages
  • Optimized conduction/reverse losses trade-off which means the highest yield in the applications
  • Avalanche capability specified