STPS1L40ZF

STPS1L40ZF

STPS1L40AFN

Active

Free

40 V, 1 A Low Drop Power Schottky

Quantity $ per Unit Savings
1 - 9$0.410%
10 - 99$0.3124%
100 - 499$0.2052%
500$0.1368%
Contact Sales
In stock
$0.41
or
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Very small conduction losses
  • Negligible switching losses
  • Low forward voltage drop
  • Surface mount miniature packages
  • Avalanche rated
  • ECOPACK2 compliant