📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switched mode power supplies.Packaged in DPAK, TO-220AB, TO-220AB narrow leads and I²PAK, this device is intended to be used in notebook and LCD adaptors, desktop SMPS, providing in these applications a margin between the remaining...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.88 | 0% |
10-99 | $0.76 | 14% |
100-120 | $0.74 | 16% |
120 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switched mode power supplies.Packaged in DPAK, TO-220AB, TO-220AB narrow leads and I²PAK, this device is intended to be used in notebook and LCD adaptors, desktop SMPS, providing in these applications a margin between the remaining...
Read More
|